

Brand: Burndy
Catalog ID: YE25R60
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE25R60
Material
Aluminum
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Product Type
Compression
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810023549
UPC 14 Digit GTIN
00781810023549
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
12000