

Brand: Wiegmann
Catalog ID: P0606
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P0606
Color
White
Construction
Non-Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725332205
Actual Height
4.88 in
Actual Width
4.88 in
Height
5 in
Weight
0.5 lb
Width
5 in
Buy America(n) Qualified
Carton Quantity
10
Pallet Quantity
2079