HUBBELL
Image of CRG125 CONDUIT BODY GASKETS
*Representative image
Image of CRG125 CONDUIT BODY GASKETS
play
TayMac:® Aluminum Series Conduit Bodies
Image of CRG125 CONDUIT BODY GASKETS

CONDUIT BODY GASKETS

Brand: TayMac

Catalog ID: CRG125

1-1/4 in. Conduit Body Rubber Gasket

Color - Black.

General

Catalog Number

CRG125

Fitting Type

Conduit Bodies

Material

Rubber

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

092326213745

Dimensions

Dimensions

2.188 in x 4 in x 4 in

Height

4 in

Length

2.188 in

Trade Size

1-1/4 in

Weight

0.059 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

30000