
Brand: TayMac
Catalog ID: ELB050
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB050
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815908
Dimensions
4.311 in x 1.339 in x 2.087 in
Height
2.087 in
Length
4.311 in
Package Height
3.898 in
Package Length
10.748 in
Package Weight
2.205 lb
Package Width
4.921 in
Trade Size
1/2 in
Weight
0.208 lb
Width
1.339 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
1800