HUBBELL
HC59675406 5110 CONTACTOR SZ5 300A 1P NO. 36V COIL
Image of HC59675406 HC59675406 5110 CONTACTOR SZ5 300A 1P NO. 36V COIL

HC59675406 5110 CONTACTOR SZ5 300A 1P NO. 36V COIL

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59675406

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips Power contact tips

General

Catalog Number

HC59675406

Series

5110 Series

Type

Clapper Style

Dimensions

Depth

6.5 in

Height

15.5 in

Width

6.13 in

Electrical Ratings

Coil Voltage

75V DC

Current / Amperage Rating

400 A

Current Rating

400 A

Certifications And Compliance

Nema Rating

NEMA 5