HUBBELL
Image of SXR4-200 SXR4-200 | Type SXR Smoothwound Resistor
Image of SXR4-200 SXR4-200 | Type SXR Smoothwound Resistor
Image of SXR4-200 SXR4-200 | Type SXR Smoothwound Resistor

SXR4-200 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR4-200

Size 4 Type SXR Smoothwound Resistor 200 Ohms 600 W

Continues Wattage - 600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR4-200

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

66 cu.in

Depth

2 in

Height

2.75 in

Size

4

Weight

2.2 lb

Width

12 in

Electrical Ratings

Current / Amperage Rating

1.7 A

Maximum Current Rating Amps Continuous

1.7 Amps

Resistance (ohms)

200 Ohm

System Voltage

600 VAC

Wattage

600 W