HUBBELL
Image of APEX-200 Apex Active Harmonic Filter, 200-A
Image of APEX-200 Apex Active Harmonic Filter, 200-A
Apex_Filter_Closed
Apex_Filter_Open
Apex_Filter_Application

Apex Active Harmonic Filter, 200-A

Brand:

Powerohm Resistors

Catalog ID:

APEX-200

Apex Active Harmonic Filter, 200-A

Use our Harmonics Calculator Tool to determine your best product specification

Product details

General

Application

Apex Active Filters provide dynamic reactive power compensation and harmonic filtering. They provide an efficient solution for power quality applications in commercial and industrial facilities as well as in infrastructure.

Material

Galvanized Steel

Dimensions

Weight

243 lb

Electrical Ratings

Current / Amperage Rating

200 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Certified Listed

  • CE
  • UL Listed
  • RoHS 2