HUBBELL
Image of APEX-200 Apex Active Harmonic Filter, 200-A

Apex Active Harmonic Filter, 200-A

Brand: Powerohm Resistors

Catalog ID: APEX-200

Apex Active Harmonic Filter, 200-A

Use our Harmonics Calculator Tool to determine your best product specification

General

Application

Apex Active Filters provide dynamic reactive power compensation and harmonic filtering. They provide an efficient solution for power quality applications in commercial and industrial facilities as well as in infrastructure.

Catalog Number

APEX-200

Material

Galvanized Steel

Dimensions

Weight

243 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

Certified Listed

  • CE
  • UL Listed
  • RoHS 2