


Brand: TayMac
Catalog ID: WI-TD
Catalog Number
WI-TD
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
Toggle Duplex
UPC
092326180948
Dimensions
0.17 in x 4.563 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
1.83 lb
Package Width
2.13 in
Size
Standard
Weight
0.176 lb
Width
4.563 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500