HUBBELL
Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover
Image of 71520MBWP Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover
Image of 71520MBWP Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover
Image of 71520MBWP Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, With Weatherproof Cover

Brand: Bryant

Catalog ID: 71520MBWP

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-20P, Screw Terminal, White, With Weatherproof Cover

  • Flanged Inlet
  • 20A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • L15-20P
  • Screw Terminal

Integral Weatherproofing Cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

71520MBWP

Color

White

Environmental Conditions

Weather Resistant

Insulation

Insulated Body

Item Type

20A Weather Protective Power Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Weatherprotective

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786695870

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

Nema Rating

L15-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10