Brand: OHIO BRASS
Catalog ID: 294229CCAA
High quality distribution surge arresters backed by more than 35 years of excellent field exposure
Application
Distribution
Bracket Type
None
Catalog Number
294229CCAA
Color
Gray Housing
Material
ESPâ„¢ Polymer Housing
Type
Distribution
UPC
096359736905
Stud Type
M12
Creep and Leakage Distance
50.4 in (1280 mm)
Current - Low Current Long Duration (LCLD) Test
250
Duty Cycle
3 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
126.3 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
83.5 kV
MCOV
29 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
7.8
Withstand Voltage - Lightning Impulse
15.8