HUBBELL
Rectangular Connector Type CA, 300 AWG-6 AWG conductor range
Image of CA-360 Rectangular Connector Type CA, 300 AWG-6 AWG conductor range
Image of CA-360 Rectangular Connector Type CA, 300 AWG-6 AWG conductor range
Image of CA-360 Rectangular Connector Type CA, 300 AWG-6 AWG conductor range

Rectangular Connector Type CA, 300 AWG-6 AWG conductor range

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CA-360

Rectangular Connectors,Type: CA, 300 AWG-6 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Connectors are reusable

General

Catalog Number

CA-360

Material

Aluminum

Product Type

1 Cable

Type

Bolted Lugs & Terminals

UPC

192663012930

Dimensions

Dimensions

1 in x 0.81 in x 1 in

Height

1 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0.035 lb

Package Width

0 in

Width

0.81 in

Conductor Related

Conductor - Copper Str Size Range

300 Kcmil-6 AWG