HUBBELL
Image of DA0651TA Plastic Debris Basket

Plastic Debris Basket

Brand: Polycast

Catalog ID: DA0651TA

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

General

Catalog Number

DA0651TA

Color

Gray

Material

Polypropylene/Stainless steel

Series

600 Series

Type

Channel Accessories/Strainers

Dimensions

Dimensions

22 in x 8 in x 10 in

Height

10 in

Length

22 in

Weight

4 lb

Width

8 in