
Brand: Hubbell Power Systems
Catalog ID: 228LE34
Catalog Number
228LE34
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359815310
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
0.88 in
Cable Insulation Diameter Minimum
0.61 in
Dimensions
7.00 in x 2.75 in x 9.00 in
Height
9 in
Length
7 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.610 - 0.880
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
No
Pallet Quantity
240
Standard Package
20