RLB050
* Representative image
RLB050
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLB050

1/2 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211918

Dimensions

Cubic Capacity
4.3 cu.in
Dimensions
4.31 in x 1.34 in x 2.09 in
Height
2.09 in
Length
4.31 in
Trade Size
1/2 in
Weight
0.3 lb
Width
1.34 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Pallet Quantity
4050
Standard Package
10