HUBBELL
25/28 kV, Load Break Elbow w/ Integral Seal, Bimetal Contact
Image of 228LEJ44 25/28 kV, Load Break Elbow w/ Integral Seal, Bimetal Contact
Image of 228LEJ44 25/28 kV, Load Break Elbow w/ Integral Seal, Bimetal Contact
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

25/28 kV, Load Break Elbow w/ Integral Seal, Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 228LEJ44

Load Break Elbow w/ Integral Seal, 200A, 25/28 kV, Bimetal Contact, Cable Insul:.800-1.140ches, 1/0 Solid/Compact and #1 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

228LEJ44

Connector Type

Bi-Metal

Integral Seal

Yes

Material Type

Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

UPC

096359671862

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.14 in

Cable Insulation Diameter Minimum

0.8 in

Dimensions

7.00 in x 2.75 in x 14.00 in

Height

14 in

Length

7 in

Weight

3 lb

Width

2.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

200 A

kV Class

25/28 kV

Conductor Related

Cable Insulation Diameter Range

0.800 - 1.140

Solid or Compacted Conductor

1/0

Stranded or Compressed Conductor

#1

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

240

Standard Package

20