

Brand: Raco
Catalog ID: 2964
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2964
Conduit Type
EMT
Connector Type
Compression
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029640
Dimensions
4.5 in x 4.624 in x 4.625 in
Height
4.625 in
Length
4.5 in
Trade Size
3-1/2 in
Weight
2.641 lb
Width
4.624 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
448