Brand: Burndy
Catalog ID: BB077L300
Catalog Number
BB077L300
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810087978
UPC 12 Digit
7818100879788
Dimension - L Length Overall mm
7620 mm
Dimension - Length Overall inch
300 in
Length
300 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1