HUBBELL
BYNAS36R15HHT, Compression Terminal, High Temperature, 15 Degree Angle, Hardware Included
BYNA
BYNA

BYNAS36R15HHT, Compression Terminal, High Temperature, 15 Degree Angle, Hardware Included

Brand: Burndy

Catalog ID: BYNAS36R15HHT

Product details

General

Catalog Number

BYNAS36R15HHT

Connector Type

Terminal

UPC

781810523568

UPC 12 Digit

7818105235688

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288