


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CW754
Standard Product
Application
Ship-To-Shore Cables
Catalog Number
CW754
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
Item Type
Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches
Jacket
STOW
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Specifications
UPC
783585502786
Weight
120 lb
Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
25000 W
Cord Length
900 ft
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
Industry Standard(s)
UL Listed
Performance
Environmental - Moisture Resistance - IP56 Suitability