HUBBELL
Industrial Control Transformer .100KVA 550/575/600 -110/115/120 F2
Image of CE100N017CF2 Industrial Control Transformer .100KVA 550/575/600 -110/115/120 F2
Image of CE100N017CF2 Industrial Control Transformer .100KVA 550/575/600 -110/115/120 F2

Industrial Control Transformer .100KVA 550/575/600 -110/115/120 F2

Brand: Acme Electric

Catalog ID: CE100N017CF2

ICT .100KVA 550/575/600 -110/115/120 F2

Product details

General

Catalog Number

CE100N017CF2

Secondary Voltage

110/115/120 V

UPC

047503017357

Dimensions

Dimensions

3.69 in x 3.38 in x 4.36 in

Height

4.36 in

Length

3.69 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120