

Brand: Hubbell Premise Wiring
Catalog ID: SFUSBAA3BK
Standard Product
Catalog Number
SFUSBAA3BK
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620326122
Display Size
1-Unit
Weight
0.05 lb
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Per TIA
Carton Quantity
25