HUBBELL
Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 250V AC, NEMA L6-30P, Cord clamps with removable inserts, All black nylon.
Image of HBL2621EBK Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 250V AC, NEMA L6-30P, Cord clamps with removable inserts, All black nylon.
Image of HBL2621EBK Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 250V AC, NEMA L6-30P, Cord clamps with removable inserts, All black nylon.
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 250V AC, NEMA L6-30P, Cord clamps with removable inserts, All black nylon.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2621EBK

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30P, Cord clamps with removable inserts, All black nylon.

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

All Black

General

Application

Industrial/Commercial

Catalog Number

HBL2621EBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

30A Insulgrip® Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

UPC

783585131153

Dimensions

Display Size

Standard Sized

Weight

0.25 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L6-30P

Operational

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30