

Brand: Killark
Catalog ID: MBL2530A2GLG
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBL2530A2GLG
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
2,001-5,000 lm
Lumens
2485
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
MBL Series
UPC
783936160795
Hub Size
3/4"
Weight
14.96 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
99.4
Voltage Rating
120-277 VAC
Wattage
25 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
2,001-5,000 lm
Lumens
2485