

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5785AWA
Catalog Number
HBL5785AWA
Color
White
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Product Family
HBL500;HBL700;HBL750
Style
Connector
Type
End Fittings
UPC
783585423784
Weight
0.15 lb
Carton Quantity
10
Pallet Quantity
3010