

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4747RFIV
Catalog Number
HBL4747RFIV
Color
Ivory
Item Type
HBL4750 Series
Number of Gang(s)
2-Gang
Product Family
HBL4750 Series
Specifications
Material - Galvanized Steel
Style
Style Line® and Modular Furniture
Type
Cover Plates
UPC
783585216331
Weight
0.4 lb
Industry Standard(s)
Number of Gang(s)
2-Gang
Carton Quantity
5