Brand: Burndy
Catalog ID: NA20A2N
Application
Substation
Catalog Number
NA20A2N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4.38 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810119365
UPC 12 Digit
7818101193655
Dimension - B Length inch
5.00 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - G inch
2.43 in
Dimension - Height inch
5.47 in
Dimension - Height mm
138.9 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
211 mm
Dimension - Length Overall inch
8.31 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
4.38 in
Dimension - Width inch
5.62 in
Dimension - Width mm
143 mm
Conductor - AL Tube Std Size
3 IPS
Conductor - AL Tube Std Size Range
3 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3 IPS IPS
Conductor - Copper Tube Std Size Range
3 IPS IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1