HUBBELL
UD_View_B_image
UD_View_B_image

Nest U Die, 450 kcmil N450, Index 326, 538

Brand: Burndy

Catalog ID: U33D1

Nest U Die, 450 kcmil N450, Index 326, 538.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 326, 538

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U33D1

Crimp Force Capacity

12 ton

Die Index

326;538

Die Type

U Die

Type

Die

UPC

781810007778

UPC 12 Digit

7818100077788

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings