HUBBELL
Image of NSP12W NetSelect Products, Wall, Without Label, 1-Gang, 2-Port, White
Image of NSP12W NetSelect Products, Wall, Without Label, 1-Gang, 2-Port, White

NetSelect Products, Wall, Without Label, 1-Gang, 2-Port, White

Brand:

Bryant

Catalog ID:

NSP12W

NetSelect Products, Wall, Without Label, 1-Gang, 2-Port, White

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Product details

General

Application

  • Data and Communications

Catalog Number

NSP12W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

2-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502064

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000