HUBBELL
2" Square Shaft Helical Extension (SS200), 14/14 x 7ft
Image of C1502208 2" Square Shaft Helical Extension (SS200), 14/14 x 7ft
*Representative image
Image of C1502208 2" Square Shaft Helical Extension (SS200), 14/14 x 7ft
play
CHANCE Square Shaft Anchor Installation
play
Chance® Square Shaft Anchor Tool Selection Process - Hubbell Power Systems

2" Square Shaft Helical Extension (SS200), 14/14 x 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1502208

SS200 Helical pile extension; 2.0" square shaft; 2 Helix - 14/14"; Length - 7 ft (84"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Formerly C1100581

General

Application

Helical Anchoring

Catalog Number

C1502208

Coating

Galvanized

EU RoHS Indicator

Finish Type

Galvanized

Material Type

Non-Standard

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359856610

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Depth

14 in

Dimensions

84.00 in x 14.00 in x 14.00 in

Height

14 in

Length

84 in

Weight

148.715 lb

Width

14 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

2

Logistics

Pallet Quantity

12

Standard Package

1