HUBBELL POWER SYSTEMS
Image of C1100581 2" Square Shaft Helical Extension (SS200), 14/14 x 7ft

2" Square Shaft Helical Extension (SS200), 14/14 x 7ft

Brand: Chance

Catalog ID: C1100581

SS200, 7' (2134 mm) with 14"/14" helices

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

C1100581

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359010036

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Dimensions

84.000 in x 14.000 in x 14.000 in

Height

14 in

Length

84 in

Weight

148.715 lb

Width

14 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

2

Logistics

Pallet Quantity

12

Standard Package

1