HUBBELL
Image of MCCMV9PK10 Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Pink
Discontinued

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Pink

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9PK10

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Pink

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

MCCMV9PK10

Color

Pink

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620801698

Dimensions

Length

9 in

Thickness

0.065

Force Related

Tensile Strength

600 lb.

Logistics

Carton Quantity

5