WBP_HC6B01_PRODIMAGE
WBP_HC6B01_PRODIMAGE

Patch Cord, Speed Gain, Cat6, Slim, Blue, 7'

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6B07

Patch Cord, Speed Gain, Cat6, Slim, Blue, 7'

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6B07

Color

Blue

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

  • Standard
  • Standard

UPC

662620231518

Dimensions

Length

7 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity

50