
Provides a safe and secure mounting and weatherproof wiring junction for outdoor fans, chandeliers or pendant lights. Part of Bell’s Outdoor Comforts™ line, this electrical box is designed to enhance outdoor living spaces with the same convenience and comfort as indoors. Perfect for porches, covered patios and pergolas.
Catalog Number
PRCF57550BZ
Color
Bronze
Construction
Nonmetallic
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Surface
Number Of Outlets
5
Series
Outdoor Comforts® Series
Sub Brand
Outdoor Comforts™
Type
Ceiling Fan
UPC
050169994863
Ceiling Fan Lbs.
70 lb
Cubic Capacity
16
Depth
1.5 in
Fixture Lbs.
150 lb
Height
7.5 in
Package Height
7.75 in
Package Length
4.75 in
Package Weight
1.167 lb
Package Width
6.313 in
Width
4.28 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Surface
Number Of Outlets
5
Carton Quantity
4
Minimum Pack Quantity
1
Packaging Type
Box
Pallet Quantity
280