HUBBELL
PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length
PowerGain Intelligent Monitored & Switch Ready PDU 125A 208/240V
New

PowerGain™ 78" Vertical Input Monitored and Switch Ready PDU , 125 Amp 240 Volt , 3 Phase , Rack Mount , 10 Foot Cord Length

Brand: Hubbell Premise Wiring

Catalog ID: HBL9073V-10FC

Collection name: PowerGain™

Intelligent Input Monitored & Switch Ready PDU for High-Power Data Centers, 125A 208/240V 3 Phase, 6-C13 and 24-C19 Receptacles, Hubbell Small From Factor Plug

The PowerGain 88" Vertical Input Monitored & Switch Ready PDU delivers intelligent power distribution for demanding data center environments with a robust 125 Amp, 208/240 Volt, 3-phase design. Equipped with 6-C13 and 24-C19 receptacles, it offers flexible connectivity for a wide range of equipment. Built to order in the U.S. using robotic soldering, this iPDU ensures exceptional reliability and long-term performance. Advanced features include intelligent switching, support for up to four environmental sensors, and innovative phase-colored cord locking to prevent accidental disconnections. Plus, the integrated LCD screen provides instant power status, giving operators real-time visibility. Available in multiple colors and cord lengths, PowerGain combines safety, efficiency, and scalability for modern data centers.

  • Switch for power cycling with Hubbell switch cords
  • Supports up to 4 environmental sensors to monitor temperature and humidity
  • Precision-built in the U.S. using robotic soldering for exceptional reliability
  • Color-coded phase identification with secure cord locking for quick setup and prevention of accidental disconnects
  • Choice of cord lengths: 6-foot or 10-foot options

Engineered for high-power data center environments, this PDU features a tool-free standard button mount for fast, secure installation without extra tools. Its ultra-slim design—under 3 inches wide and tall—maximizes airflow within the cabinet, improving cooling efficiency while minimizing downtime in demanding settings.

Power, performance, and control

Get a fully connectorized solution for modern data centers with new small form-factor plugs and industry-leading power up to 200A and 415V.

High-amperage options

Up to 200A for the demanding requirements of AI and
high-power computing.

Compact design

Slim profile maximizes airflow and simplifies cable management.

Environmental
sensor support

Monitor temperature and humidity as well as power data with Hubbell switching cords.

Intelligent power distribution unit

PowerGain intelligent rack power distribution units (rPDUs) are built to order with available capacity for large-scale projects on expedited timelines. They include a built-in web browser and LCD screen that can monitor and report temperature and humidity with the use of environmental sensors.

5-cable power cord is designed to allow for easy routing of the power whip and plug in and out of the data center cabinet.
Innovative flat profile design allows for easy routing in the cabinet.
Color-coded phase indicators and locking receptacles simplify installation, prevent accidental disconnects, and ensure safe, efficient power management.
LCD screen can monitor power status, temperature, humidity, and power cycling via the correct switching cord.
Robotically soldered connections ensure maximum reliability, safety, and consistent performance in every PDU.
Provides up to 115kW in a small 2.9” wide chassis.