HUBBELL
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Ohio Brass Protecta*Lite® Systems Surge Arresters

Protecta*Lite Arrester (76 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 642076G1G2002

This web listing represents a sampling of typical configurations. Protecta*Lite Arrester assemblies can be customized for all distribution and transmission lines.

Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltage

Example: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.

For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

General

Application

Above 35 kV

Catalog Number

642076G1G2002

Installation Type

Deadend

Insulator Type

Quadri*Sil Suspension

Product Type

Protectalite

Type

Line Arresters

Electrical Ratings

Creep and Leakage Distance

126.0 in (3200.4 mm)

Duty Cycle

96 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

303 kV

Maximum Discharge Voltage

  • 227 kV @ 1.5 kA
  • 242 kV @ 3 kA
  • 256.6 kV @ 5 kA
  • 282 kV @ 10 kA
  • 317.5 kV @ 20 kA
  • 377.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

217.5 kV

MCOV

76 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

115 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC