


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 01304009
Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.
Standard Product
Application
Cable and Wire Splicing
Approx Breaking Strength
4,400 lbs
Catalog Number
01304009
Color
Environmental Conditions
No Limitations
EU RoHS Indicator
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
Performance
Product Family
Splicing Grips Series
Specifications
Style
Closed Mesh, Double Weave
Type
Tube
UPC
783585326979
Display Size
18" (45.72) Length
Weight
0.5 lb
Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62"-.74" (1.57-1.88)
Number of Conductors
1 Jacketed Cable
Environmental Conditions
No Limitations
EU RoHS Indicator
Industry Standard(s)
CSA Certified
Approx Breaking Strength
4,400 lbs
Performance