HUBBELL
Image of 110-004-T-791-01 SDC™ Bushing Model 0791-01 15kV 110kV BIL400A
*Representative image
Image of 110-004-T-791-01 SDC™ Bushing Model 0791-01 15kV 110kV BIL400A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0791-01 15kV 110kV BIL400A

Brand: Electro Composites

Catalog ID: 110-004-T-791-01

SDC™ 15kV 400A Transformer Bushing, Drawlead connected for Air to Oil application, 10in ground shield, 25.1in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

General

Application

Transformer

Catalog Number

110-004-T-791-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

2

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1x Blade with 2x 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.2 in

Below Flange Length

13.5 in

Depth

8.5 in

Diameter - Above Flange Maximum

7.47 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

33.7 in x 8.5 in x 8.5 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

33.7 in

Length - Drawlead Above Flange

14.19 in

Length - Ground Shield

10 in

Length - Insulated Section

25.4 in

Length - Insulation Above Flange

8.7 in

Length - Insulation Below Flange

2.9 in

Length - Live Part Bottom

0.6 in

Length - Live Part Top

7.7 in

Length - Minimum Oil Immersion Level

10 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.62 in

Stud Inside Diameter

1 in

Thickness

1.45 in

Thread Size - Drawlead Connector

3/4-12

Weight

40 lb

Width

8.5 in

Electrical Ratings

BIL

110 kV

Current Rating

400 A

kV Class

15 kV

Minimum Creepage

25.1 in

Minimum Strike

10.7 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

2

Number of Flange Mounting Holes

4