HUBBELL
Watertight Devices, Twist-Lock® Connector, 30A, 3 Phase WYE 347/600V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L23-30R, Yellow.
Image of HBL29W83 Watertight Devices, Twist-Lock® Connector, 30A, 3 Phase WYE 347/600V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L23-30R, Yellow.
Image of HBL29W83 Watertight Devices, Twist-Lock® Connector, 30A, 3 Phase WYE 347/600V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L23-30R, Yellow.
play
Hubbell Watertight Devices
play
Watertight Products

Watertight Devices, Twist-Lock® Connector, 30A, 3 Phase WYE 347/600V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L23-30R, Yellow.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL29W83

Watertight Twist-Lock® Connector, 30A, 3 Phase WYE 347/600V AC, 4-Pole, 5 Wire, Thermoplastic elastomer, NEMA L23

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL29W83

Color

Yellow

EU RoHS Indicator

Item Type

30A Watertight Twist-Lock® Connector

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-1.000" (9.5-25.4)

Type

Connector Body

UPC

783585131955

Dimensions

Dimensions

2.77 in x 2.77 in x 5.67 in

Height

5.67 in

Length

2.77 in

Weight

0.3 lb

Width

2.77 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

3-Phase Y 347/600 VAC

Voltage Rating Description

3-Phase Y 347/600 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L23-30R

Operational

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-1.000" (9.5-25.4)

Logistics

Carton Quantity

10

Pallet Quantity

500