HUBBELL
Image of YA4CL190 YA4CL190, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, #8-10 Stud, Standard Barrel, 90 Degree
Image of YA4CL190 YA4CL190, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, #8-10 Stud, Standard Barrel, 90 Degree
play

YA4CL190, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, #8-10 Stud, Standard Barrel, 90 Degree

Brand:

Burndy

Catalog ID:

YA4CL190

Copper HYLUGâ„¢, Short Barrel, Single hole W/ insp window, #4 AWG, 40 Navy, #8 #10 stud, 8 or 346 index, Gray, Electro-Tin Plated, 90 Degree Bend.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA4CL190

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810310649

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.49 in

Dimension - Height inch

1.22 in

Dimension - Hole Size fraction

#8-#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

#8-#10

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy-50 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

48000

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video