HUBBELL CANADA
Image of CT50300M0 CT50300M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black
Image of CT50300M0 CT50300M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black
Discontinued

CT50300M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT50300M0

UV Black1 Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 50 Lbs, 11.75" Long, 0.18" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

Product details

General

Application

For Outdoor Applications

Catalog Number

CT50300M0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810332894

UPC 14 Digit GTIN

00781810332894

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

282 mm

Dimension - Length Overall inch

11.1 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000