HUBBELL CANADA
Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA
Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA
Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Brand: Acme Electric

Catalog ID: GP1210000S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

GP1210000S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

10

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

180°C

UPC

047503001073

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

125 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

277/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

6