HUBBELL CANADA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA
Image of GP12250S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

Brand: Acme Electric

Catalog ID: GP12250S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 0.25kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

GP12250S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

0.3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

155°C

UPC

004750310310

Winding Material

CU

Dimensions

Dimensions

3.88 in x 4.08 in x 8.68 in

Height

8.68 in

Length

3.88 in

Weight

12 lb

Width

4.08 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

277/480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

75