Brand: Acme Electric
Catalog ID: T253007S
Catalog Number
T253007S
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
0.3
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
240 X 480
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
155°C
UPC
047503085080
Winding Material
CU
Dimensions
3.88 in x 4.08 in x 8.68 in
Height
8.68 in
Length
3.88 in
Weight
10 lb
Width
4.08 in
Frequency Rating
50/60 Hz
Primary Voltage
240 X 480 V
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506
Carton Quantity
1
Pallet Quantity
32