HUBBELL CANADA
Image of T253013S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA
Image of T253013S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA
Image of T253013S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA
Image of T253013S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA
Image of T253013S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA

OR

Brand: Acme Electric

Catalog ID: T253013S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T253013S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

3

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503732106

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 11.5 in

Height

11.5 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

24