HUBBELL CANADA
Image of T253014S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA
Image of T253014S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA
Image of T253014S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA
Image of T253014S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA
Image of T253014S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA

Brand: Acme Electric

Catalog ID: T253014S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T253014S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503732205

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.38 in

Height

14.38 in

Length

7.13 in

Weight

75 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

24