text.skipToContent text.skipToNavigation

Vinyl Fork Terminal For 12 - 10 AWG

By Burndy 

Catalog ID: BA10EF10

By Burndy
Catalog ID:  BA10EF10
Copper Fork Terminal, 12 - 10 AWG, 600 V, #8 - #10 Stud, Polyvinylchloride Insulation, Tin Plated.
  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum
Add to List

More Options

Where to Buy

Product Details

General

Application For Commercial And Light Duty Industrial Control And Power Circuit Applications
Connector Type Terminal - Fork
EU RoHS Indicator Yes
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Sub Brand VINYLUG
Trade Name VINYLUG™
Type BA-EF
UPC 781810026533
UPC 12 Digit 7818100265333

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.07 in
Dimension - Pad Width inch 0.41 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.31 in

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources and Downloads

Customer Notices

Sales Drawings