HUBBELL CANADA
BUR_PPHID-264509_TPF-BAEF-Blue
BUR_PPHID-264509_TPF-BAEF-Blue

BA14EF2, Vinyl Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BA14EF2

Polyvinylchloride Insulated Copper Fork Terminal,Stud size:2,Wire strip length:13/64".

Product details

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

BA14EF2

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

VINYLUG

Trade Name

VINYLUGâ„¢

Type

BA-EF

UPC

781810026434

UPC 12 Digit

7818100264344

Dimensions

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - Length Overall inch

0.75 in

Dimension - Pad Width inch

0.17 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

99999