text.skipToContent text.skipToNavigation

HGRKTD30S

By Hubbell Premise Wiring 

Catalog ID: HGRKTD30S

By Hubbell Premise Wiring
Catalog ID:  HGRKTD30S
Grounding and Bonding, Grounding Kit, S-Lug, #6 AWG, 30", PX, Hardware
Add to List

More Options

Where to Buy

Product Details

General

Type Medium Conductors
UPC 662620326269

Dimensions

Length 30 in

Certifications and Compliance

Industry Standard(s) TIA-607 Compliant

Resources and Downloads