HUBBELL CANADA
WBP_WBS44_PRODIMAGE
WBP_WBS44_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep

Brand:

Hubbell Premise Wiring

Catalog ID:

WBB44

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 4 Rack Units, 4" Deep.

Standard Product

Product details

General

Application

Bottom Hinge

Catalog Number

WBB44

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coated

Size

4U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660271

Dimensions

Depth

4 in

Width

19 in

Conductor Related

Wire Size

44 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1

Resources and downloads